IESNA:LM-63-2002
[TEST]P821126
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-830-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2778
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
183.3 188.7 193.6 200.1 209.3 219.6 233.2 249.5 270.1 290.2
310.8 333.5 358.5 382.9 412.7 452.3 498.4 540.7 583 626.4
666 712.6 766.9 798.3 815.1 834.1 828.7 807 762.5 701.2
628 537.5 424.1 301.5 171.9 56.4 29.8 27.1 22.2 17.4
13 9.2 6.5 3.8 2.2 1.1 0.5 0.5 0 0
0 0 0 0 0 0 0.5 0.5 0.5 0.5
0.5 0 0 0 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0 0
183.3 188.2 193.6 199.6 208.3 218.6 231.6 248.4 269.5 290.2
310.2 332.5 356.9 382.9 414.9 454.5 500.6 543.4 586.3 629.1
671.4 715.3 771.7 807.5 820.6 843.3 836.3 813 771.7 708.8
635.1 550.5 436.6 312.4 180.1 60.2 29.8 27.1 22.2 17.4
13 9.8 6.5 3.8 2.2 1.1 0.5 0.5 0 0
0 0 0 0 0 0 0.5 0.5 0.5 0.5
0.5 0 0 0 0 0.5 0 0.5 0 0.5
0.5 0.5 0
183.3 188.2 193.1 199.6 208.3 219.6 232.7 248.9 271.2 292.3
312.4 333.5 358.5 386.7 419.8 464.2 515.2 558.6 603.6 647
695.8 741.4 798.3 846.6 861.8 878 887.3 863.4 820.6 762
676.3 586.8 477.8 344.9 201.7 65.1 28.7 26 21.7 16.8
13 9.2 6 3.8 2.2 1.1 0.5 0.5 0.5 0.5
0.5 0 0 0 0 0 0 0.5 0 0.5
0 0 0 0 0 0 0 0 0 0
0.5 0 0
183.3 187.6 193.1 198.5 207.2 219.1 232.7 249.5 271.2 292.3
314 335.7 361.7 392.7 428.4 474.5 529.9 579.2 625.3 673
723.5 787.5 844.4 890.5 930.1 947.5 943.7 933.4 892.1 834.7
752.2 649.2 524.4 382.9 228.9 75.4 27.7 24.9 20.6 16.3
11.9 8.7 6 3.8 2.2 1.1 1.1 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
183.3 187.6 192.5 198.5 206.6 218 232.1 251.1 272.8 293.9
316.2 339.5 364.5 395.9 435.5 487.6 542.3 592.8 644.8 694.2
751.7 811.3 887.3 944.2 971.9 983.8 1003.9 990.9 944.8 880.2
797.2 693.1 561.3 413.8 251.1 85.7 25.5 22.8 19 14.6
11.4 8.1 5.4 3.3 1.6 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
183.3 187.6 192 198 206.1 216.9 231.6 251.1 272.8 292.9
313.5 337.3 365.5 395.4 432.8 486.5 546.1 598.7 647.6 699.6
756 828.2 898.7 951.8 978.9 1001.2 1022.9 1004.4 954.5 891.6
808.6 699.1 566.2 413.8 248.4 79.2 22.2 20.1 16.8 13
9.8 7.1 4.9 3.3 1.6 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0 0 0.5 0 0.5
0 0 0 0 0 0 0 0 0.5 0
0 0 0
183.3 187.6 192.5 198 206.1 216.9 231.6 251.6 273.3 292.9
314.6 338.4 365 395.9 432.8 487 546.7 599.8 648.1 700.2
756.6 828.7 901.9 953.4 978.4 998.4 1019.1 1010.9 955.6 892.7
807.5 700.2 567.8 414.9 248.9 82.4 22.2 20.1 16.3 13
9.8 7.1 4.9 3.3 1.6 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0 0.5
0.5 0 0 0 0 0 0.5 0.5 0 0.5
0.5 0 0
183.3 187.6 192 198 205 215.9 229.4 248.9 270.6 291.8
312.9 335.7 361.2 392.7 431.7 483.8 539.6 588.4 638.3 690.9
746.3 808.6 878 928.5 959.4 978.9 993 985.4 939.9 868.8
785.3 675.8 547.2 398.1 233.7 68.3 17.9 16.3 13.6 10.3
8.1 6 3.8 2.7 1.1 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0
183.3 187.1 191.4 197.4 205 215.3 228.3 246.8 266.8 287.4
308.6 331.4 357.4 387.2 422.5 465.9 520.1 567.8 615.6 663.3
713.7 773.9 831.9 877.5 908.4 926.9 929.6 914.4 875.9 820.6
734.3 634.5 509.8 369.3 214.8 61.8 13.6 11.9 10.3 7.6
6 4.3 2.7 1.6 1.1 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0
183.3 186.6 190.9 196.3 204.5 214.8 227.2 243 264.1 284.2
304.3 325.4 348.7 376.4 409.5 452.3 500.6 545.6 590.1 632.4
679 727.3 781.5 822.2 841.2 853.1 855.3 831.9 789.1 730.5
649.2 560.8 444.7 313.5 171.4 46.1 8.7 7.6 6 4.9
3.8 2.7 1.6 1.1 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0
183.3 186 190.4 195.8 203.9 212.6 225.1 241.3 260.9 280.9
299.9 321.6 346 369.9 400.8 439.8 481.1 521.2 558.6 595.5
630.2 664.4 707.8 740.3 755.5 770.1 766.3 742.5 702.9 645.9
570.5 484.3 379.6 262.5 138.8 35.8 3.3 2.7 2.2 1.6
1.1 1.1 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0
183.3 186 190.4 196.3 203.4 212.6 224 241.3 259.2 278.8
297.7 318.9 341.1 365.5 394.8 430.6 470.2 507.6 541.3 574.3
602.5 636.2 670.3 688.2 704.5 715.9 709.9 691.5 650.8 596
530.4 446.9 348.2 240.3 125.8 27.7 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0
183.3 186 189.8 195.8 203.4 212.1 224 240.8 259.8 279.3
298.3 318.4 341.1 364.5 392.1 429 468 502.7 535.8 566.2
592.8 621.5 654.1 673 677.9 690.4 688.2 667.6 634 583
516.8 437.7 343.3 238.1 125.8 26.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0
183.3 185.5 189.8 194.7 202.3 212.1 224 239.7 259.8 279.3
297.7 316.2 336.8 361.2 389.4 425.7 466.4 500 532 560.2
589 617.7 648.1 667.6 670.9 675.8 678.5 664.9 634 590.6
526.6 452.9 363.4 257.6 141 28.7 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0
183.3 184.9 189.3 195.2 202.3 211.5 224.5 240.3 260.3 278.8
297.2 316.7 339 363.4 391.6 428.4 470.2 505.5 536.9 566.7
596.6 632.4 661.7 677.4 683.9 681.7 674.1 668.7 647 610.1
548.3 472.9 381.3 276.1 157.8 36.9 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0 0.5 0 0.5
0 0 0 0 0 0 0 0 0 0
0 0 0
183.3 184.9 189.3 194.2 201.2 211 224 241.3 261.9 279.8
297.7 315.6 336.8 361.2 391.6 430.6 471.8 503.8 534.7 562.4
590.1 617.7 639.4 636.2 602.5 540.7 469.7 464.8 443.6 412.2
373.1 321.1 259.2 185.5 103.6 20.6 0 0 0 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
183.3 184.9 188.7 193.6 200.7 210.4 224 243 263.6 279.3
296.1 314.6 336.2 359 385.6 424.7 465.9 497.3 521.7 542.3
561.9 580.3 584.1 547.2 461.5 335.7 193.1 185.5 175.7 162.2
144.8 122 96 67.2 36.3 7.1 0 0 0 0
0 0.5 0 0 0 0 0.5 0 0.5 0.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
183.3 184.4 188.7 193.1 200.1 211 224 241.3 261.4 278.2
294.5 311.3 329.2 350.4 376.9 411.6 448.5 473.5 495.2 509.8
520.1 522.3 511.4 463.2 358.5 206.1 75.9 70.5 65.6 59.1
51.5 42.3 32 21.7 10.8 1.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
183.3 184.4 188.2 193.1 200.1 211 223.4 239.7 260.3 277.1
292.9 307.5 324.3 343.8 365 394.3 424.1 445.3 457.2 463.2
460.4 453.9 416.5 347.1 248.9 119.9 30.4 27.7 25.5 22.8
19.5 15.7 11.4 7.6 3.3 0.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
183.3 184.4 187.6 193.1 200.7 210.4 222.4 238.1 259.2 276.1
290.2 303.7 318.9 334.6 352 375.8 399.2 411.1 416 410.6
397 366.1 319.4 249.5 150.8 56.9 1.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
183.3 183.9 187.6 192.5 200.7 209.9 221.3 238.1 258.2 274.4
287.4 301 315.1 329.2 345.5 366.1 385.1 394.8 395.9 386.7
362.3 324.3 275 199.6 113.3 39.6 1.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
183.3 183.9 187.1 192.5 200.1 209.3 221.3 237.5 257.1 273.3
287.4 301 314.6 328.7 344.9 365.5 382.9 392.1 392.7 381.3
353.6 316.2 263 186.6 103.6 39 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
